See All Meters

MultiLab 4010-1W

Material: 1FD350Y
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Laboratory instrument for DO/BOD, pH, ORP, and conductivity measurement.

Instrument Only. Cables, probes/sensors, and accessories sold separately.

  • Single-channel instrument; connect pH, ORP, DO/BOD, or conductivity sensors
  • Intelligent, digital sensors - plug and play connectivity
  • USB connectivity to manage data; USB cable included
  • PC software included for easy data transfer
  • Electrode stand included
  • 3-year warranty

The YSI MultiLab line includes the 4010-1W, MultiLab® Pro 20 IDS, and MultiLab® Pro 40 IDS. All MultiLab instruments can accurately measure pH, ORP, conductivity, and DO/BOD. ISEs can also be connected to two and three-channel instruments.

Please visit the MultiLab Kits page for fully assembled systems.

The IDS sensors automatically store their unique serial number and calibration data. In addition, they also digitally process the measurement signal. The sensors can be moved from instrument to instrument, maintain their calibration data, and transmit this information to the new instrument.

  • Plug-and-play connectivity with each instrument
  • IDS sensors store their own unique ID, serial number, and calibration data
  • Digital sensor recognition, processing, and data transfer
  • Includes self-stirring BOD (optical or polarographic), fluorescent dissolved oxygen (FDO), pH, ORP, and conductivity sensors

Free yourself from cables! The MultiLab offers wireless sensors for pH, FDO, conductivity, and ORP, giving you freedom to move around your laboratory.

The IDS OBOD probe (optical) and the IDS 4100 BOD probe (polarographic) can be used for wastewater compliance reporting of BOD and CBOD. Available IDS pH and conductivity sensors can also be used for drinking water and wastewater compliance reporting.

Specifications

Related Products