See All Sensors

MultiLab IDS ProOBOD

Material: 626500
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Self-stirring optical BOD probe for use with the YSI MultiLab. Designed to fit into standard 300 mL BOD bottles.

  • Smart sensor retains calibration in the probe; IDS = Intelligent Digital Sensor
  • User-replaceable, low-maintenance sensor cap with 1-year life
  • 2-year warranty; reliable and serviceable, design reduces cost-of-ownership and reduces down-time
  • Guarded sensor - the sensor guard provides protection of the sensor tip when taking the BOD probe in and out of BOD bottles
  • Probe body tapered to fit into a standard 300 mL BOD bottle
  • Extremely quiet operation
  • No warm-up time required
  • Self-stirring to provide representative sample and increase response times

The ProOBOD is designed for use with all models of the YSI MultiLab, including the 4010-1W, MultiLab® Pro 20 IDS, and MultiLab® Pro 40 IDS. Optical, luminescent technology eliminates the probe warm-up period and membrane changes. The self-stirring BOD probe has a super quiet lab stirrer that helps ensure a representative sample and improves DO response times.

Includes one optical sensor cap. 

Specifications

Related Products