See All Meters

MultiLab® Pro 20 IDS

Material: 1FD760Y
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Two channel benchtop multiparameter instrument with wireless capability.

Instrument only. Cables, probes/sensors, and accessories sold separately.

  • Measures pH, ORP, conductivity, dissolved oxygen, BOD, and more; ISE functionality coming soon
  • Wireless-ready for IDS modules
  • Digital sensor recognition
  • Simultaneous measurement with up to two independent measuring channels
  • GxP-compliant
  • Brilliant touch display
  • Preset and definable buffer sets
  • QSC calibration
  • AutoRead function
  • LIMS ready
  • Export to PDF/A, JSON and csv
  • Special touchscreen glass can be operated with gloves & compatible alcohol and disinfectants

YSI's MultiLab® Pro 20 IDS is a modern high-performance multiparameter device with two (2) galvanically isolated measuring channels for pH, ORP, mV, conductivity, oxygen, and BOD. Up to 2 identical or different parameters can be measured simultaneously.

With its brilliant 7” touch screen under hygienic glass, it is the perfect companion for demanding tasks, even in critical (GxP) areas.

Liberate yourself of cables with the MultiLab® Pro IDS by making use of wireless modules in conjunction with Intelligent Digital Sensors (IDS) and measure conveniently under fume hoods, or anywhere in your lab!

The IDS sensors automatically store their unique serial number and calibration data. In addition, they also digitally process the measurement signal. The sensors can be moved from instrument to instrument, maintain their calibration data, and transmit this information to the new instrument.

  • Plug-and-play connectivity with each instrument
    IDS sensors store their own unique ID, serial number, and calibration data
    Digital sensor recognition, processing, and data transfer
    Includes self-stirring BOD (optical or polarographic), fluorescent dissolved oxygen (FDO), pH, ORP, and conductivity sensors

Free yourself from cables! The MultiLab offers wireless sensors for pH, FDO, conductivity, and ORP, giving you freedom to move around your laboratory.

The IDS OBOD probe (optical) and the IDS 4100 BOD probe (polarographic) can be used for wastewater compliance reporting of BOD and CBOD, and can be used with the MultiLab's on-board OUR/SOUR tests. Available IDS pH and conductivity sensors can also be used for drinking water and wastewater compliance reporting. 

Specifications