It looks like you are coming from United States, but the current site you have selected to visit is Netherlands. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
  • THE LATEST SLURRY PUMP TECHNOLOGY

  • SLURRY PUMPS FOR HEADACHE SUMPS

  • FLYGT 5000 SERIES SLURRY PUMPS

Flygt 5000 Series Pumps

Rugged, Reliable & Cost Effective

Slurry sumps can be a headache. Pumps wear hard and fast. They need servicing between maintenance intervals and the sumps fill up with sediment.

But Flygt 5000 Series Slurry Pumps are different. Even in the most abrasive slurries, all they need is regular planned maintenance. And even with the coarsest, heaviest slurries, they can keep sumps solids free. As one plant engineer says: ”They just run!”.  We call it Clean Sump Technology – watch how our Flygt 5000 Series Pumps can benefit you.

There are over 5,000 Flygt slurry pumps out there working around the clock in a wide range of applications from mining & quarrying to construction and tunnelling. Our Flygt 5000 Series Pumps can provide:

  • Lower Operating Costs
  • Less Maintenance
  • Lower Operating Noise
  • Easy Installation and Less Space Utilisation
  • Availability to Buy or Rent

Contact an Expert

Whether you would like additional information or are interested in getting a quote, we're here to help.

*  Required Field

Download Slurry Handbook

Download Flygt 5000 Brochure