Het lijkt erop dat u van United States komt, maar de huidige website die u wilt bezoeken is Netherlands. Wilt u van website wisselen?

Ja, graag. Nee. Ik wil op de huidige website blijven.

Hoog contrast modus inschakelen

5 tech-savvy ways to measure flow in places you never thought possible

Original Air Date: Jul 8th, 2014 l Duration: 1:04:51

...and one new instrument to help you get all the data you need!

Welcome to the world of side-looking Doppler technology and the new SonTek-SL 3G! A lot has changed since SonTek introduced the first "sider-looker" back in 1997. With the new SonTek-SL 3G system, scientists, engineers and water monitoring specialists can now collect continuous flow data in places and conditions previously thought unmeasurable. Some of the problems you might be familiar with:

  • Unpredictable, complex flow conditions and frequent changes in water level
  • River/stream/canal cross-section is too narrow
  • Remote monitoring site would be a maintenance nightmare
  • Sedimentation and fouling foes
  • Slow or reversing flow

While frustrating, these problems can be a thing of the past. Product Manager, Janice Landsfeld and Technical Engineer, Brittany Jenner are prepared to talk to you about how the new SonTek-SL 3G can dramatically simplify your flow data collection and profiling efforts. This live, online event will address these five common challenges and offer insight in to the advantages of side-looking profilers as compared to their bottom-mounted or topside counterparts.