Het lijkt erop dat u van United States komt, maar de huidige website die u wilt bezoeken is Netherlands. Wilt u van website wisselen?

Ja, graag. Nee. Ik wil op de huidige website blijven.

Hoog contrast modus inschakelen

Environmental Remediation of Water and Vapor

Mitigate contaminants with temporary or permanent solutions

Water Remediation 

Xylem has a range of capabilities that can mitigate contaminants found throughout the environment. For the remediation of different waters, Xylem has a variety of emergency, mobile and permanent solutions, along with a host of related services. 

From groundwater aquifers, surface water and other water sources Xylem has proven media and membrane-based solutions to remove contaminants to meet treatment goals and other requirements. From carbon, ion exchange and reverse osmosis to mobile or permanent biological solutions we can remove contaminants from water sources from these and other sites: 

  • Groundwater remediation sites 
    • Construction, brownfield, superfund, general municipal
  • Municipal drinking water sources 
    • Aquifers, lakes, streams, surface waters
  • Military bases 

  • Airports 

  • Areas of fire-fighting training 

  • General industry 
    • Where compliance is required for discharge into local sewer or other waterways
  • Mining applications 

  • Oil, gas and chemical production facilities 

Vapor Control 

When the air contains hazardous substances or airborne contaminants Xylem utilizes several solutions to mitigate hazardous vapors. 

For many odor-related issues Xylem uses carbon-based solutions to treat odors in the air. Carbon based solutions for odor and other vapors are used for municipal wastewater and industrial applications. Some applications in municipal wastewater also use media-based (not carbon) combined with liquid for localized vapor control. Carbon, liquid, and other media-based vapor control solutions are used in these industries: 

  • Municipal wastewater 
  • Chemical production 
  • Pharmaceutical production 
  • Other manufacturing 

Xylem's vapor control capabilities also include industrial carbon-based odor control units that can be installed permanently or temporarily.  

All of these capabilities are utilized effectively during planned maintenance events in industrial sites. Applications for thermal oxidization are found mainly in: 

  • Refining 
  • Oil and gas production 
  • Chemical production 
  • Marine degassing 
  • Railroad tank degassing