Sembra che tu risieda in United States ma il sito che hai attualmente selezionato per visitarci รจ Italy. Vuoi cambiare sito?

Si, grazie! No desidero rimanere in questo sito

Enable high contrast mode

Suitable water temperature

What does temperature class mean?

The S1-200 is manufactured with different pump heads to handle different water temperature ranges to ensure maximum efficiency. These ranges are called temperature classes.

What is a suitable water temperature for my pump?

The temperature class of your pump end depends on the suitable water temperature. The S1-200 is manufactured in three classes:

Temperature Class Range in Celsius Range in Fahrenheit
2 +20 – +30 °C 68 – 86 °F
3 +30 – +40 °C 86 – 104 °F
4 +40 – +50 °C 104 – 122 °F

The pumps have a tolerance range of ± 2 °C (± 3.6 °F) regarding the respective temperature ranges.

You can find the temperature class on your pump here: