See All Handhelds

Pro20 Kits

Material: 603171
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Pro20 polarographic DO 4-meter kit

  • User-replaceable sensors and cables
  • One-Touch Cal for convenient and quick calibration
  • DO sensor (Polarographic) 
  • Military spec connectors, IP-67 waterproof, and 1-meter drop tested
  • Rubber over-molded case
  • Low total cost of ownership
  • Internal barometer for highest accuracy
  • 95% response in 8 seconds with standard membrane
  • Stores 50 data sets
  • Graphic, backlit display and glow-in-the-dark keypad visible with polarized sunglasses on
  • Available with 4-meter cable
  • Multiple languages, including English, Spanish, French, and German
  • 3-year instrument warranty; 2-year cable warranty; 1-year polarographic sensor warranty

YSI’s Professional Series line includes several handheld instruments for use in the laboratory or field. 

After determining your application needs, YSI makes it easy and convenient to choose the right kit for you. Simply choose your kit and order the item number to get everything you need to start testing your water quality today.

The YSI Pro20 Dissolved Oxygen meter is a rugged, user-friendly instrument for measuring dissolved oxygen or BOD, and it can be used interchangeably in the lab and the field. This kit includes a Polarographic DO sensor.

  • Pro20 dissolved oxygen handheld
  • 4-meter Dissolved Oxygen/Temperature field cable 
  • Polarographic DO sensor
  • 5908 cap membrane kit (1.25 Mil PE membranes)
  • Carrying case included (#603162): smaller soft-sided carrying case accommodates up to 10-m DO/temp; 4-m Quatro cables; and includes 3 100 mL plastic bottles 

Specifications

Related Products