See All Sensors

ProOBOD Optical BOD Probe

Material: 626400
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Self-stirring optical BOD probes are designed to fit into standard 300 mL BOD bottles

Note: Requires ProODO, ProSolo or ProDSS instrument for use.

  • Smart sensor retains calibration in the probe
  • User-replaceable, low-maintenance sensor with +1-year life
  • 2-year warranty; reliable and serviceable, design reduces cost-of-ownership and reduces down-time
  • Guarded sensor - the sensor guard provides protection of the sensor tip when taking the BOD probe in and out of BOD bottles
  • Probe body tapered to fit into a standard 300 mL BOD bottle and international versions
  • Extremely quiet operation
  • No warm-up time required
  • Self-stirring to provide representative sample and increase response times

The ProOBOD is designed for use with the YSI ProODO, ProSolo, ProDSS, and ProDSS Korlink instruments. Optical, luminescent technology eliminates the probe warm-up period and membrane changes. The self-stirring BOD probe has a super quiet lab stirrer that helps ensure a representative sample and improves DO response times.

Includes one optical sensor cap, correct power supply based on part number ordered and tapered funnel for the International version.

EPA approved for wastewater compliance reporting of BOD and CBOD. 

Specifications

Related Products