It looks like you are coming from United States, but the current site you have selected to visit is Angola. Do you want to change site?

Yes, please! No, keep me on the current site

e-MP

HIGHER EXPECTATIONS FOR HIGH-PRESSURE APPLICATIONS

The world demands new solutions to high-pressure industrial fluid challenges. So we set out to meet that need with our new line of Xylem e-MP Multi-Stage Ring Section Pumps. Safer, stronger, and more efficient, these versatile pumps have the dependability it takes to handle high-pressure applications.

Learn More

CONTACT US

You have challenges. We have solutions. Contact us today to see how our industrial fluid experts can help you find the right pump for your application quickly and easily.

Easy to Customize

IMPROVED DESIGN AND DURABILITY FROM THE INDUSTRIAL PUMP EXPERTS

With our e-MP Multistage Ring Section Pumps, we’ve included innovative features like a versatile mechanical configuration and redesigned first-stage suction impeller to make it easy to integrate into pressure boosting, boiler feed, filtration, fluid transport, dewatering, and other industrial applications.

The higher the pressure, the greater the need for durability. That’s why we’ve outfitted our pumps with features that reduce wear and tear:

  • -Bearings made from tungsten carbide to resist extreme vibrations and shocks
  • -A balancing drum that reduces axial thrust of bearings and loads on mechanical seal
  • -Two standard pressure sensors that monitor the pump’s performance

Get Brochure

ENGINEERED-TO-ORDER PERFORMANCE

From crude oil transport to mine dewatering, the applications for the Xylem e-MP Multi-Stage Ring Section Pump run the gamut, and selecting the right model and accessories for you is simple with our Intellitronic X 2.0 software. No matter which model you choose, you’ll get the reliable performance you need:

  • -Up to 2,600 gpm
  • -Up to 580 psi inlet pressure
  • -Head up to 3,100 ft

Customize Your Pump

e-MP

0%

Choose Your Pump

Contact Us
+

Contact Us

All fields required.

*  Required Field