See All Refractometers and Polarimeters

Bellingham + Stanley Digital Refractometer RFM700-M Series

Material: 19-10
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

The RFM700-M Series are robust, low cost, fully automatic refractometers covering the full Brix range that are ideally suited to the food, sugar and beverage industries.

  • Flat sapphire prism surface for easy-cleaning
  • Simple operation for factory environments
  • Selectable read type: Continual, single, intelligent auto-sense
  • Alpha-numeric keypad for easy data entry
  • Two models with varying precision

Robust, Fully Automatic Refractometers

The RFM700-M Series are robust, low cost, fully automatic refractometers covering the full Brix range that are ideally suited to the food, sugar and beverage industries. They can also be used in many other non-food applications where temperature control is not required such as measuring sugar concentrations in the food processing industry.

Designed with simplicity in mind, RFM700-M Series refractometers come with °Brix and Refractive Index (RI) scales as standard and offer digital, automatic refractometry technology at a low cost.

Perfect for harsher environments as well as the laboratory

The RFM700-M Series features robust construction, a sapphire prism mounted in an easy clean stainless steel dish and an outer casing that is sealed and shaped to withstand sample spillage and moisture ingress. This together with the external power supply makes the RFM700-M ideal for use in a harsh factory environment, busy Tare House or the laboratory.

Commonly, the RFM700-M series refractometers are supplied to operate in the °Brix scale with results temperature compensated to 20°C in accordance with ICUMSA. Additional user scales provide measurement in different formats such as various wine, Refractive Index (RI) & FSII as well as allowing custom scales to be loaded in accordance with product data.

Available in two different models

The RFM700-M Series is available in two different models: RFM732-M and RFM742-M. Each model features the same robust construction and easy-to-use software but vary in spec to suit your requirements. Please see the specifications tab for more details. 

The RFM700-M facilitates Span calibration at any value using a variety of media types, as temperature compensation may be adjusted to suit the product being used. Additionally, the instruments are fitted with AG temperature compensation, allowing the use of AG Fluids without the need to use conversion table.

Specifications