See All Calibration Solutions, Reagents, and Membranes

Refractometer Calibration, AG Fluids for Brix and RI | Bellingham + Stanley

Material: 90-501
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Refractometer calibration materials. For refractometer performance verification, traceable to NIST/ICUMSA.

Sold as a pack of 5.

  • 5 ml glass bottle
  • Plastic pipette
  • 12-months shelf life
  • Traceable to NIST and ICUMSA
  • Supplied with UKAS certificate of calibration

For refractometer performance verification, traceable to NIST/ICUMSA. 

AG Fluids are aqueous, non-toxic, long life UKAS certified solutions covering the range 1.33-1.40 RI (0-40 °Brix equivalent) traceable to ICUMSA/NIST. These calibration materials for refractometers have a shelf-life of 12 months come as a box of 5. They are ideal for calibrating refractometers that have temperature control.

AG Fluids are safe and easy to use and offer excellent traceability. AG Fluids are unique as they are low Brix, have a long shelf life and are UKAS certified showing traceability to ICUMSA and NIST.

The United Kingdom Accreditation Service (UKAS) is one of the signatories to the International Laboratory Accreditation Co-operation (ILAC) Arrangement for the mutual recognition of calibration certificates, such as NVLAB in the USA or DAkkS in Germany. 

Specifications