See All Meters

Bellingham + Stanley Density Meter DSG Series with Temperature Control

Material: 43-40
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

DSG Series density meters from Bellingham + Stanley are available in 2 unique models offering great flexibility as well as ease of use.

  • FDA 21 CFR Part 11 compatible 
  • Peltier Temperature Control 
  • Excellent reproducibility 
  • 20 second read time 
  • Strong air pump for thorough cleaning 
  • Standard Leur connectors
  • METHODS based
  • Easy to clean

Simple to use. Easy to clean. Accurate Results.

DSG Series Density Meters from Bellingham + Stanley are available in 2 models, offering users the choice to hone in the precision, accuracy, and resolution depending on application. 

Having an accurate density meter that produces reliable results is only part of the equation. Your instrumentation also needs to be simple to use, easy to clean and offer superior traceability. The DSG Series features a large and vibrant capacitive touchscreen, and intuitive GUI from the makers of ADP Polarimeters and RFM Refractometers. This colour coded interface guides users through common tasks and administrative setup procedures with ease. 

A powerful internal air pump and integrated desiccant means the DSG Series has no need for external devices for venting after cleaning, so your precious bench space isn’t taken up by needless peripherals.

Peltier Temperature Control and precision ventilation ports give rapid temperature stabilisation, whilst synergy between hardware and software give accurate results in as little as 15 seconds.

Certified Reference Materials for Density Meters

Certified Reference Fluid used for verifying the performance of digital density meters such as the DSG Series Density Meter from Bellingham + Stanley.

Specifications