See All Handhelds

EcoSense EC300A Conductivity Meter

Material: 606079
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Simple, affordable, one-handed handheld instrument for a multitude of applications

Note: Instrument only. Cables, probes/sensors, and accessories sold separately.

  • 1-year instrument, electrode, and cable warranty
  • IP67 waterproof rating
  • Rugged weighted probe assembly; super-stable electrode designed for field use
  • Automatic temperature compensation
  • Low battery indicator with 500-hour battery life
  • Automatic shutoff after 30 minutes of inactivity
  • 1-, 4- or 10-meter cable lengths available
  • CE compliance
  • 50 data set memory

The EC300A handheld conductivity instrument is part of the EcoSense® family of products. The EC300A offers convenient measurements of conductivity, specific conductance, salinity, total dissolved solids, and temperature, with a super-stable, four-electrode conductivity cell for true field applications.

Available with 1-, 4-, or 10-meter cable lengths. Cables include the attached rugged, weighted probe assembly. The four-electrode cell is superior for conductivity performance in the field.

Specifications

Related Products