See All Handhelds

EcoSense DO200A Dissolved Oxygen Meter Kit

Material: 606071
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Dissolved oxygen handheld kit that offers fast DO response times in wastewater, surface water, and aquaculture applications

  • 1-year instrument, DO electrode, and cable warranty
  • IP67 waterproof rating
  • Screw-on cap membrane
  • Low battery indicator with 500-hour battery life
  • Automatic shutoff after 30 minutes of inactivity
  • Salinity, pressure, and temperature compensation
  • CE compliance
  • 1-, 4-, or 10-meter cable lengths available; BOD probe available
  • 50 data set reviewable memory
  • EPA-approved for wastewater compliance reporting of DO

The DO200A offers fast DO response times in wastewater, surface water, and aquaculture applications.

Calibrates easily in a saturated air environment and displays % or ppm (mg/L) values, delivering the best DO data quality possible. Available with 1-, 4- or 10-meter cable lengths.

The DO200A can also be used in the laboratory with the 200-BOD self-stirring lab probe, making it a true lab and field instrument. Screw-on PE membranes make membrane changes easier than ever. The PE membranes also have faster response times and greatly reduce dependence on stirring.

  • DO200A handheld meter
  • Cable (1-, 4- or 10-meters)
  • Hard-sided case

Specifications

Related Products