Digital water velocity meter
Applications include: stormwater runoff studies, sewer flow measurements, river and stream flow measurements, and monitoring water velocity in ditches and canals.
Key Benefits Unique to Flow Probe:
Turbo-Prop Sensor
Designed to shed debris while remaining protected inside a 2-inch-diameter housing, the probe uses the most accurate positive-displacement technique available for velocity sensing. Its rugged housing can be placed directly on the bottom of a pipe or streambed to measure low flows as low as 2 inches in depth. The Turbo-Prop is easily removed for cleaning or replacement.
Telescoping Handles
Three telescoping range options are available, from 3 ft to 14 ft, for highly accurate, easy-to-use flow monitoring. Its lightweight handle is constructed of anodized aluminum and designed with a Mylar-coated staff gauge for instant water depth measurements and accurate propeller positioning.
Water Velocity Computer
Easily view velocity readings on the LCD screen. Store up to 30 sets of data points and view them on the computer screen at your leisure. Its water-resistant housing features a unique four-button operation to switch functions and reset the display in the field.
True Velocity Averaging
Collect highly accurate flow measurements at a rate of one reading per second while viewing the continuous average water velocity on the display. Easily save these readings and view them later.
Rotate and Reach
Rotate the flow probe's Turbo-Prop to +90 degrees from its standard position—allowing velocity measurements in hard-to-measure areas such as vertical pipes on water tanks or swimming pool drainage systems.