Water Velocity and Level Monitor designed specifically for side mounting on bridges, canal walls, or riverbanks.
Inspired by the need for a SIMPLE way to measure water velocity and level in open channels, the SonTek-SL (affectionately known as the Side-Looker or "SL") has earned worldwide acceptance as a long-term monitoring solution. Now, with two new (3G) models turbo-charged by our proprietary SmartPulseHD®, the SonTek-SL features accessories, mounting options, software, and various integration formats to ensure it fits your application.
The SL's SLEEK, low-profile housing makes installation easy. With three models to choose from, the SL can be used in channels as small as you can jump across rivers as wide as the Amazon. Ultra-narrow beam widths combined with unmatched sidelobe suppression provide the SUPERIOR acoustic directivity necessary to achieve maximum horizontal range free of interference from surface or bottom boundaries.
First-time users can collect test data within minutes of receiving the SonTek-SL. Deployments require only a few minutes to configure the SL and collect data. This system provides the highest quality Doppler velocity data without requiring the user to become an expert on Doppler technology.
*SL1500/3000 3G models only. Patent pending.