See All Digestion, Distillation and Extraction Systems

FIBRETHERM

Material: 10-0212
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Crude fiber analyzer for automated determination of crude fiber, ADF, NDF, and ADL fractions in feed samples, processing up to 12 samples simultaneously.

  • Accurately determine crude fiber, ADF, NDF, and ADL fractions in animal feeds
  • Process up to 12 samples simultaneously
  • Reduces chemical usage
  • Easy cleaning
  • Compact footprint saves bench space
  • Stores up to 10 methods
  • Quick and safe filtration

The FIBRETHERM standardizes fiber analysis in feedstuffs, making it more economical, precise, and reliable. The system provides accurate, dependable results through a fully automated process for the boiling and filtration steps for determining the crude fiber, ADF, NDF, and ADL fractions in animal feeds.

Gerhardt’s innovative, disposable FibreBag technology optimizes the digestion of the samples and speeds up the washing and filtration processes. FibreBags are nitrogen-free and can be used to determine the level of nitrogen in the fiber fractions.

The ability of the system to process up to 12 samples simultaneously increases sample throughput while reducing chemical usage and saving money.

Specifications

Related Products