See All Digestion, Distillation and Extraction Systems

KJELDATHERM Block Heating System

Material: 12-0701
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Digestion System

The KJELDATHERM offers acid digestion beyond the competition. The aluminum block heating system provides precise, even heating and is easily programable. To improve throughput, there is also a preheat function to prepare the digestion block and an ECO KIT option to cut cooling time by 50%. Vessels are available in 100, 250, or 400 ml tube sizes. The KJELDATHERM offers options for 8,20,40 place systems depending on the sample volume. The KT-L version allows for an automatic lift system for conveniently lifting and lowering a fully loaded rack.KJELDATHERM Features:- Foamy samples are no problem with tube size options and precise heat regulation.- Safety features such as high-temperature controls and removable control units allow for operation outside of the "danger area" or in case of spills.- Loaded with 30 predefined methods- Minimize "wait times" with preheat function and custom start times.- Data export for documentation & traceability of the process- Acid-resistant coating, illuminated digestion chamber, and handy drip tray for collecting acid residue

Specifications