Automated acid hydrolysis system for fat determination, processing up to 6 samples simultaneously with software-controlled digestion and filtration.
HYDROTHERM is an automated acid hydrolysis system designed to provide precise, reproducible digestions at a fraction of the cost compared to traditional methods. Gerhardt's patented technology automates traditional acid hydrolysis, providing rapid, accurate results while decreasing the cost of analysis by 80%. Hydrolysis according to the Weibull-Stoldt method becomes fully automated, saving you time and resources and increasing throughput, all while running a validated and reproducible digestion process.
Compact and easy-to-use, HYDROTHERM processes up to 6 samples simultaneously and up to 36 samples per day. Three independently controllable modules each house 2 hydrolysis units. The instrument measures hydrochloric acid (HCl) into the sample beaker, hydrolyses the sample in the hydrochloric acid, and performs the complex filtration with all rinse operations automatically until all fat contents are transferred and the filter has been washed to pH-neutral.
Hydrotherm is ideally paired with SOXTHERM, an automated extraction system from Gerhardt. The fully automated Soxhlet Extraction System is 4x faster than the traditional technique.