See All Digestion, Distillation and Extraction Systems

COD Digestion Unit

Material: 12-0761
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Fully-automated COD digestion unit

  • Fast, precise digestions for Chemical Oxygen on Demand (COD) determinations
  • 8 or 20 position digestion block with a digital electronic temperature controller
  • Automatically monitors and controls time and temperature parameters

Quickly determine the chemical oxygen demand (COD) with Gerhardt's fully-automated COD Digestion Unit. Samples are heated to 148 ºC in less than 10 minutes. 

Gerhardt’s COD Digestion System provides fast, precise digestions for Chemical Oxygen on Demand (COD) determinations. The system consists of an 8 or 20 position digestion block with a digital electronic temperature controller. The system automatically monitors and controls time and temperature parameters to ensure reproducible digestion conditions. Samples are heated to 148 ºC in less than 10 minutes.

Specifications

Related Products