Industrial Grade Mixed Bed

General grade, mixed bed ion exchange resins for demineralization applications.

Industrial Grade Mixed Bed

  • DuPont Marathon Resin MR-3 (H/OH) MB

    Material: W2T135404
    Dowex Marathon MR-3 is a premium, premixed, mixed bed product designed For polishing demineralized water to conductivities <0. 1 uS/cm. Marathon MR-3 is a...
  • Evoqua Ion Exchange RESIN TM-9 SG (H/OH) MB

    Material: W3T185343
    Evoqua TM-9 SG is a semi-conductor grade mixed bed resin consisting of a 1:1 chemical equivalent mix of hydrogen form strong acid gel cation resin and...
  • Evoqua Ion Exchange RESIN NR-6 (H/OH) MB

    Material: W3T185094
    Evoqua NR-6 is a Type I, strong-base and strong-acid cation. It is a 1:1 chemical equivalent of C-211 (H) and A-284 (OH). Evoqua C-211 (H) is an 8%...
  • Evoqua Ion Exchange RESIN TM-8 (H/OH) MB

    Material: W3T184051
    Evoqua TM-8 is a high capacity mixed bed resin consisting of a 1:1 chemical equivalent mix of hydrogen form strong acid gel cation resin and hydroxide form...
  • Evoqua Ion Exchange RESIN TM-9 (H/OH) MB

    Material: W3T185546
    Evoqua TM-9 is a premium grade mixed bed resin consisting of a 1:1 chemical equivalent mix of hydrogen form strong acid gel cation resin and hydroxide form...

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.