See All Industrial Grade Mixed Bed

Evoqua Ion Exchange RESIN TMD-6 (H/OH) MIXED BED

Material: W3T184050
Unit of Measure #: FT3
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
Evoqua TMD-6 is a color-changing, mixture of strong acid cation and a weak base anion. It consists of a volume mix of 40% TCD-1 and 60% A-399 and essentially removes all dissolved solids except For dissolved carbon dioxide and silica. The dyed cation resin component of this mixed bed is self-indicating to determine resin exhaustion. The resin turns from purple to amber upon exhaustion.
  • Model Number: TMD-6
  • Physical Form: Purple cation resin turns amber upon exhaustion
  • Ionic Form as Shipped: H+/ Free Base Mix
  • Shipping Weight: 44 lbs/ft3
  • Particle Size (+16 -50 Mesh)%: 5, 3
  • Maximum Operating Temperature: 60C (140F)*

*Cartridge housing may have a lower maximum operating temperature.

3R0101005

  • High quality water applications
  • Competitive price with lower operating and life cycle costs
  • Equal to or better performance for the dosage
  • Process performance guarantees available
  • Extensive technical and resin application support
  • Previously part number 3R0101004