See All Industrial Grade Mixed Bed

Evoqua Ion Exchange RESIN TM-9 SG (H/OH) MB

Material: W3T185343
Unit of Measure #: FT3
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Evoqua TM-9 SG is a semi-conductor grade mixed bed resin consisting of a 1:1 chemical equivalent mix of hydrogen form strong acid gel cation resin and hydroxide form Type I porous strong base gel anion resin. This mixed bed resin will produce high-quality deionized water and will remove essentially all ions including silica and free carbon dioxide.

  • Model Number: TM-9
  • Ionic Form as Shipped: H+/OH- Mix
  • Shipping Weight: 43 lbs/ft3
  • Total Exchange Capacity: Approximately 12 kilo grains/ft3
  • Particle Size (+16 -50 Mesh)%: 5, 1
  • Maximum Operating Temperature: 60C (140F)*

*These properties are typical but do not constitute specifications.

3R0101068

  • Type I porous strong-base anion, strong-acid cation
  • High quality water applications with high organic feed waters
  • Competitive price with lower operating and life cycle costs
  • Equal to or better performance for the dosage
  • Process performance guarantees available
  • Extensive technical and resin application support
  • Previously part number 3R0101068