Antiscalants

Avista Vitec® antiscalants and dispersants are multicomponent formulations that allow higher RO system recovery rates and reduce cleaning frequency. Vitec antiscalants inhibit scale while also dispersing colloidal particles. The inhibition and dispersant properties of Vitec products help extend system run times, reduce cleaning frequency and increase the productive life of RO elements. The Vitec 8000 series antiscalants are part of the Green Chemicals line, specially formulated for sites with discharge restrictions.

Antiscalants

  • Avista Antiscalant VITEC 4000 RO CLNR 50LB PAIL

    Material: W2T195740
    List Price
    $629.44
    Vitec 4000 is a liquid antiscalant and dispersant that offers excellent silica scale inhibition and allows increased system recoveries in high silica...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Avista Antiscalant VITEC 8200 DIS 45LB PAIL

    Material: W2T545228
    List Price
    $444.04
    Vitec 8200 liquid antiscalant and dispersant is free of phosphate and phosphonate. This all-polymer blend is compatible with all membrane types and is a...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Avista Antiscalant VITEC 300 500LB DRUM

    Material: W2T173281
    List Price
    $2,911.11
    Vitec 3000 is a powerful, broad spectrum, liquid antiscalant and dispersant that is compatible with organic coagulants. It is highly effective at low dose...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Avista Antiscalant VITEC 3000 45LB PAIL

    Material: W2T198331
    List Price
    $469.33
    Vitec 3000 is a powerful, broad spectrum, liquid antiscalant and dispersant that is compatible with organic coagulants. It is highly effective at low dose...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Avista Antiscalant VITEC 7000 45LB PAIL

    Material: W2T541845
    List Price
    $540.17
    Vitec 7000 is a multicomponent liquid antiscalant and dispersant that provides a high level of sulfate inhibition and allows increased reverse osmosis (RO)...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Avista Antiscalant VITEC 1000-45

    Material: W2T523122
    List Price
    $257.78
    Vitec 1000 is a liquid antiscalant designed to inhibit scale in feedwaters where the potential for colloidal and silt fouling is low (e.g., groundwater...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Avista Antiscalant 45lb Pail

    Material: W2T536507
    List Price
    $291.11
    Vitec 5100 is a broad spectrum, liquid antiscalant and dispersant that is compatible with organic coagulants and effective at low dose rates. This...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • AWC A-102 Ultra Broad Spectrum Antiscalant

    Material: W2T825397
    List Price
    $362.12
    American Water Chemicals A-102 Ultra is a broad spectrum antiscalant designed to inhibit inorganic scale formation in membrane separation processes.

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • AWC A-108Fe Broad Spectrum Antiscalant

    Material: W2T826977
    List Price
    $561.17
    American Water Chemicals A-108Fe is a premium broad spectrum antiscalant designed to inhibit inorganic scale formation in membrane separation processes....

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • AWC A-111 Plus phosphate-Free Antiscalant

    Material: W2T825410
    List Price
    $4,236.24
    American Water Chemicals A-111 Plus is an RO membrane antiscalant. A-111 Plus is designed to inhibit inorganic scale formation in membrane separation...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Antiscalant VITEC 3000 2,500lb Tote

    Material: W2T828383
    List Price
    $14,165.93
    Vitec 3000® is a powerful, broad spectrum, liquid antiscalant and dispersant that is compatible with organic coagulants. It is highly effective at low dose...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Antiscalant VITEC 4000 500lb Drum

    Material: W2T173547
    List Price
    $4,000.00
    Vitec 4000® is a liquid antiscalant and dispersant that offers excellent silica scale inhibition and allows increased system recoveries in high silica...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Antiscalant VITEC 5100 2,500lb Tote

    Material: W2T811403
    List Price
    $7,196.27
    Vitec 5100® is a broad spectrum, liquid antiscalant and dispersant that is compatible with organic coagulants and effective at low dose rates. This...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Antiscalant VITEC 5100 500lb Drum

    Material: W2T428424
    List Price
    $1,519.83
    Vitec 5100® is a broad spectrum, liquid antiscalant and dispersant that is compatible with organic coagulants and effective at low dose rates. This...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Antiscalant VITEC 7000 500lb Drum

    Material: W2T543882
    List Price
    $3,002.22
    Vitec® 7000 is a multicomponent liquid antiscalant and dispersant that provides a high level of sulfate inhibition and allows increased reverse osmosis (RO)...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • ANTISCALANT, 5GAL CARBOY

    Material: W2T512357
    List Price
    $5.15
    Antiscalant, 5Gal, Carboy

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • HYPERSPERSE ANTISCALANT, 5 GAL PAIL B

    Material: W2T135315
    List Price
    $802.00
    Hypersperse Antiscalant, 5 Gal Pail B, Suez

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.