Enable high contrast mode
See All Antiscalants

Avista Antiscalant 45lb Pail

Material: W2T536507
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Vitec 5100 is a broad spectrum, liquid antiscalant and dispersant that is compatible with organic coagulants and effective at low dose rates. This multicomponent formulation is targeted at preventing scale precipitation in larger systems and is particularly cost effective in seawater and municipal reverse osmosis (RO) applications. Vitec 5100 is compatible with our line of RoQuest coagulants and certified by NSF International under NSF/ANSI Standard 60 for use in systems producing drinking water. 

Performance Benefits:

  • Powerful against these and other types of scale: Calcium Carbonate (CaCO3), Calcium Sulfate (CaSO4), Barium Sulfate (BaSO4), Strontium Sulfate (SrSO4), Calcium Fluoride (CaF2), and Silica (SiO2)
  • Highly effective at low dose rates in a wide variety of feedwaters and pH ranges
  • Controls scale and inorganic fouling
  • Compatible with polyamide and cellulose acetate RO membranes from all manufacturers, polyelectrolyte and our line of RoQuest® coagulants

Please note: Antiscalants, cleaners and other chemicals can ONLY be shipped via ground service inside the continental US, Mexico and Canada due to shipping regulations.

5100