Enable high contrast mode
See All Antiscalants

Avista Antiscalant VITEC 4000 RO CLNR 50LB PAIL

Material: W2T195740
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Vitec 4000 is a liquid antiscalant and dispersant that offers excellent silica scale inhibition and allows increased system recoveries in high silica feedwaters. 

Performance Benefits:

  • Powerful against these and other types of scale: Calcium Carbonate (CaCO3), Calcium Sulfate (CaSO4), Barium Sulfate (BaSO4), Strontium Sulfate (SrSO4), Calcium Fluoride (CaF2), and Silica (SiO2)
  • Dispersant qualities reduce colloidal and silt fouling of membrane surfaces
  • Excellent dispersant for alum particles
  • Compatible with polyamide and cellulose acetate RO/NF membranes from all major manufacturers

Please note: Antiscalants, cleaners and other chemicals can ONLY be shipped via ground service inside the continental US, Mexico and Canada due to shipping regulations.

This product is a multicomponent formulation that prevents silica scale precipitation at higher concentrations than typical antiscalants, a feature that may allow significantly increased membrane system recovery in high silica feedwaters. Vitec 4000 retains its performance even in reverse osmosis (RO) concentrate streams containing up to 4 mg/l of ferrous iron. Vitec 4000 is approved for use in systems producing drinking water in the UK, conforming to DIN 15040, and by NSF International under NSF/ANSI Standard 60.