Se pare că ne vizitați din United States, însă site-ul actual pe care l-ai selectat să-l vizitați este din Romania. Doriți să schimbați site-ul?

Da, vă rog. Nu, doresc să rămân pe site-ul actual.

Flygt SmartRun keeps control of the costs

SWEDEN

Built in 2006, the Sigtuna pump station has two Flygt N 3153 HT pumps, originally started via soft starters. In 2011, Xylem installed Flygt SmartRun pump controller on each pump in the Sigtuna station. Flygt SmartRun is designed to always search for a duty point which minimizes the friction losses and maximizes the efficiency of the pump. It combines the simplicity of conventional on/off control with the advanced functionality of a variable frequency drive (VFD). Flygt Smart Run gave energy savings of 30% as well as enabling a simpler and easier operation. Download to read the whole story.

Descărcarea studiului de caz