It looks like you are coming from United States, but the current site you have selected to visit is Qatar. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
  • WTW IQ S

    ENSOR

    N

    ET

    Continuous Process Monitoring & Control Systems

What is the IQ Sensor Net (IQSN) System?

IQSN logoThe WTW IQ Sensor Net (IQSN) is a modular and scalable network of controllers and sensors for wastewater treatment plants, ensuring continuous water quality monitoring from influent to effluent. Customizable and expandable, it meets the needs of small, medium and large wastewater treatment plants. WTW IQSN improves operational efficiency, reduces costs, and enhances performance, ensuring compliance and budget control for your water resource recovery facility.

IQSN - overview

Key Components of the IQSN System

The IQ Sensor Net system consists of three primary components: 1) sensors, 2) controllers, and 3) analyzers. Together, these components form a comprehensive and adaptable water quality monitoring system that enhances operational efficiency, reduces costs, and ensures compliance with regulatory standards. The system provides continuous, accurate data from influent to effluent, empowering wastewater treatment plants to maintain optimal performance and control. 

1. Sensors

WTW IQSN Sensors measure a variety of water quality parameters such as pH, ORP, dissolved oxygen, turbidity, nitrate, ammonium, and more. Sends data to controllers for processing.

  • Durable and reliable for continuous monitoring in diverse environmental conditions.
  • Interchangeable to customize the system for specific monitoring needs.
  • Easy maintenance to ensure consistent performance.

Featured IQSN Sensors

CarboVis® Carbon Sensor

COD, BOD, TOC, DOC, SAC, UVT, TSS

Learn More

NiCaVis® Sensor

NO2, NO3, COD, BOD, TOC, DOC, SAC, UVT, TSS


Learn More

2. Controllers

IQSN Controllers act as the central unit for data acquisition, processing, and communication.

  • User-friendly interface for easy configuration and real-time data display
  • Connectivity options for remote monitoring and seamless integration with other systems
  • Flexible and scalable to adapt to the changing needs of wastewater treatment plants of all sizes

 

MIQ/TC 2020 3G Controller

  • For up to 20 digital IQ sensors in any order
  • Measuring network for large plants, BackUp controller function for higher operational safety
  • Ethernet/LAN interface and integrated webserver for easy network connection
  • Fast and easy software update and saving of logbook data, measured values and configurations for additional safety on a USB stick
  • Up to 3 portable and clear displays even in direct sun light

 

Learn More About the IQSN 2020 3G

DIQ/S 282/284 Controller

  • Multi-channel controller for up to 4 IQ sensors provides easy and low-cost expansion
  • Up to 20 parameters can be visualized at the same time
  • Perfectly suited to replace or add a single measuring point
  • Simple Data transfer and download with USB stick at every controller
  • Optional: Ethernet and RS 485 interface for network connection and fieldbus communication

 

Learn More About the IQSN 282/284

DIQ/S 281-CR2 Controller

  • Low-cost entrance into the digital measuring technique
  • For the parameters pH/ORP, D.O., Turb, Cond, TS or Sludge Level
  • Stable, robust and reliable measuring technique
  • Direct replacement for the IQSN 281 Controller

 

Learn More About the IQSN DIQ/S 281

3. Analyzers

IQSN Analyzers enhance the monitoring system with advanced data processing, calibration, and maintenance capabilities.

  • Provides detailed analysis and interpretation of sensor data.
  • Supports complex monitoring tasks with specialized functions.
  • Improves overall system accuracy and reliability through advanced calibration techniques.

 

Alyza PO4 Orthophosphate Analyzer

The perfect solution for phosphate elimination and load monitoring. This on-site analyzer minimizes reagent consumption and waste. Simple service requires only 10 minutes of maintenance every 3 months and it delivers reliable results across low to high measuring levels.

Alyza NH4 Ammonium Analyzer

The ammonium analyzer is the perfect solution for monitoring ammonium in treatment plant effluent and surface water. It features minimized reagent consumption and waste, reliable results at low NH4 concentrations, minimum maintenance, and easy operation.

Alyza NH₄ High-Range Ammonium Analyzer

Designed for high-range ammonium monitoring up to 150 mg/L, the Alyza NHâ‚„ HR features AutoRange, AutoCheck, and event-based measurement with minimal maintenance and reagent use. Ideal for applications requiring less frequent but advanced, automated monitoring.