See All Accessories

Sample changer TW 7650

Material: 285227830
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

TW 7650: Sample changer for coulometric KF titration

Highlights:

  • Note: Headspace oven TO 7280 required for operation
  • Fully automatic water determination
  • Up to 49 samples can be measured (One position is reserved for the zero-vial to determine the start drift)
  • The start drift can be determined before each sample
  • Each sample can be measured at a different temperature
  • Requires TitriSoft version 3.50 or higher to operate.

TW 7650 (285227830):

  • Sample changer TW 7650 for use with the TO 7280 headspace oven

TW 7650-TitriSoft (285227840):

  • Probenwechlser TW 7650 for use with the TO 7280 headspace oven, with TitriSoft 3.5X P

Specifications

Related Products