See All Digestion, Distillation and Extraction Systems

Headspace oven TO 7280

Material: 285227820
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

TO 7280: Headspace Oven for coulometric KF Titration

Headspace Oven TO 7280 for coulometric KF titrationVariantsArt.-No.NameDescription285227820TO 7280KF Headspace Oven TO 7280 for water determination according to Karl-Fischer, power supply 100-240 V285227850TO 7280 - TW 7650 SetKF Headspace Oven TO 7280, sample changer TW 7650, TitriSoft 3.5X P, power supply 100-240 V### Highlights:* * *- Note: Titrator TitroLine® KF Trace is required for operation- Automatic lowering and raising of the needle head- Automatic switching on and off of the air/gas supply- Semi-automatic or fully automatic water determination- No contamination of the anolyte, generator and indicator electrodes- Application range from 35°C – 280°C- Can be upgraded to a fully automatic system by connecting the Sample Changer (TW7650) (available as set or single)The TO 7280 allows the separation of the water to be titrated from liquid, solid and semi-solid (paste-like) samples. In combination with the sample changer TW 7650 up to 49 samples can be analyzed.Learn more about Titration:Download: Titration catalogueBlog: Which electrodes can still be used for titration?Blog: Which kind of pH electrode do I need for my acid-base titration application?Blog: Titration Theory and Practice - A practical guide

Specifications