See All Titrators

Automatic Titrator TitroLine® 7500 KF trace | Coulometry

Material: 285220860
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

TitroLine® 7500 KF trace: Automatic Titrator for the coulometric KF-Titration

Highlights:

  • Coulometric KF titration with automatic drift determination and correction
  • Standard methods for various applications such as water in%, water in ppm, water with KF oven, etc.
  • Statistical functions including average value and relative standard deviation
  • Configurable output: Short, Standard with curve, GLP
  • Formula editor for individual calculations
  • Output of results in ppm,%, mg, μg, mg / l. Unit individually adjustable
  • Also suitable for the determination of bromine number
  • The addition of the anolyte and the extraction of the titrated sample are carried out by the accessory Titration Stand (TM 235 KF) at the push of a button (only module 2 and 4)

TitroLine® 7500 KF trace: The TitroLine® 7500 KF Trace is a compact, easy-to-use coulometric titrator for water determination according to Karl Fischer (KF) with a typical operating range of 1 ppm - 5% water.

The TL 7500 KF trace has an exceptional high visibility full color graphic display which allows viewing even at extreme angles. The titration curve, but also other information such as the temperature of a connected headspace oven are clearly displayed on the display.

The three USB, two RS 232 and Ethernet interfaces makes the TL 7500 KF trace highly communicative. Various USB devices such as printers, barcode readers, keyboards can be connected. Analytical balances, PC and other SI Analytics devices such as the TO 7280 headspace oven can be connected via the RS-232 interfaces. The Ethernet interface allows data to be stored on a directly connected USB stick in PDF and CSV format as well as on shared network directories.

The parameters can be customized in each of the up to 50 methods. Through the user/password management, each user can be assigned individual rights. If you need even more methods or want to manage the data on a PC, you can use the TitriSoft PC software to control the TL 7500 KF trace. The TitriSoft 3.5P (TZ 3572) complies fully with 21 CFR, Part 11.

TL 7500 KF trace M1 (285220860):

  • Basic unit, accessories
  • Electrode(s): Generator electrode TZ 1752 without junction, micro double platinum electrode KF 1150
  • Stirrer: Magnetic stirrer TM 235
  • Vessel: Titration vessel TZ 1751

TL 7500 KF trace M2 (285220870):

  • Basic unit, accessories
  • Electrode(s): Generator electrode TZ 1752 without junction, micro double platinum electrode KF 1150
  • Stirrer: Magnetic stirrer TM 235 KF with pump
  • Vessel: Titration vessel TZ 1754

TL 7500 KF trace M3 (285220880):

  • Basic unit, accessories
  • Electrode(s): Generator electrode TZ 1753 with junction, micro double platinum electrode KF 1150
  • Stirrer: Magnetic stirrer TM 235
  • Vessel: Titration vessel TZ 1751

TL 7500 KF trace M4 (285220890):

  • Basic unit, accessories
  • Electrode(s): Generator electrode TZ 1753 with junction, micro double platinum electrode KF 1150
  • Stirrer: Magnetic stirrer TM 235 KF with pump
  • Vessel: Titration vessel TZ 1754

TL 7500 KF trace M6 (285227800):

  • Basic unit, accessories
  • Electrode(s): Generator electrode TZ 1752 without junction, micro double platinum electrode KF 1150
  • Stirrer: Magnetic stirrer TM 235 TO
  • Vessel: Titration vessel TZ 1754

TL 7500 KF trace M6 TitriSoft Pharma (285227810):

  • Basic unit, accessories, TitriSoft 3.5X P
  • Electrode(s): Generator electrode TZ 1752 without junction, micro double platinum electrode KF 1150
  • Stirrer: Magnetic stirrer TM 235 TO
  • Vessel: Titration vessel TZ 1754

Specifications

Related Products