See All Titrators

Automatic Titrator TitroLine® 7000 | Potentiometry

Material: 285220100
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Titrator TitroLine® 7000: Automatic Titrator with exchangeable heads for potentiometry

Highlights

  • Automatic wireless recognition of SI Analytics ID electrodes guarantee accurate calibration and measurements
  • High resolution pH/mV-electrode and temperature inputs for pH, ISE, redox (ORP) or photometric titrations.
  • Perfect for non-aqueous titration such as acid and base numbers in oils (TAN and TBN)
  • Polarizable electrode input for set endpoint titrations („Dead-stop“)
  • Linear (fixed increment) and dynamic equivalence point titration mode and titration to endpoints
  • pH Stat titrations
  • Single and continuous measuring function
  • Default methods for many different applications such alkalinity, total hardness, total acidity in drinks, chloride, SO2, TAN, TBN and many others.
  • Formula editor for individual calculations
  • Titrations with the photometric sensor OptiLine 6
  • Dosing with up to two connected piston burettes per method
  • Titration with external piston burette

With its performance spectrum, the TitroLine® 7000 is the ideal starting device for potentiometric titration with potential for expansion and automation. Thanks to the high-resolution and precise pH/ mV and “dead-stop” measuring interface, it is possible to determine a wide range of parameters quickly, reliable and accurate. The TitroLine® 7000 can be used in all industries such as the chemical, petrochemical, pharmaceutical as well as the food and beverage industry and education. Also well usable for the water and wastewater industry.

The TitroLine® 7000 with has an exceptional high visibility full color graphic display which allows viewing even at extreme angles. The titration curve, but also other information such as ml, pH/mV/µA and temperature are clearly displayed on the display.

The three USB, two RS 232 and Ethernet interfaces makes the TitroLine® 7000 highly communicative. Various USB devices such as printers, barcode readers, keyboards can be connected. Analytical balances, PC and other SI Analytics devices such as the autosampler TW 7200 and other SI Analytics devices can be connected via the RS-232 interfaces. The Ethernet interface allows data to be stored on a directly connected USB stick in PDF and CSV format as well as on shared network directories.

The TitroLine 7000 can be used as a stand-alone instrument, but can also be subsequently expanded to a complex system for high sample throughput by adding additional TITRONIC 300 and 500 piston burettes, TitriSoft 3.5/3.5 P software and TW 7200 and TW 7450 sample changers.

The parameters can be customized in each of the up to 50 methods. Through the user/password management, each user can be assigned individual rights. If you need even more methods or want to manage the data on a PC, you can use the PC software TitriSoft 3.5 (TZ 3571) to control the TL 7000. The TitriSoft 3.5P (TZ 3572) comply fully with 21 CFR, Part 11.

TL 7000 (285220100):

  • Basic unit without magnet stirrer, stand rod and electrode clamp Z 305, power supply 100-240 V

TL 7000-M1 (285220120):

  • Basic unit with magnet stirrer TM 235, stand rod and electrode clamp Z 305, Manual switch TZ 3880, power supply 100-240 V

TL 7000-M1/10 (285220140):

  • Basic unit with magnet stirrer TM 235 and 10 ml exchangeable burette head WA 10, with brown glass bottle for titrant, GL 45 and S 40-bottle adapter, tubes, drip tube and titration tip

TL 7000-M1/20 (285220150):

  • Basic unit with magnet stirrer TM 235 and 20 ml exchangeable burette head WA 20, with brown glass bottle for titrant, GL 45 and S 40-bottle adapter, tubes, drip tube and titration tip

TL 7000-M1/50 (285220160):

  • Basic unit with magnet stirrer TM 235 and 50 ml exchangeable burette head WA 50, with brown glass bottle for titrant, GL 45 and S 40-bottle adapter, tubes, drip tube and titration tip

TL 7000-M2/20 (285220170):

  • Basic unit with magnet stirrer TM 235 and 20 ml exchangeable burette head WA 20, with brown glass bottle for titrant, GL 45 and S 40-bottle adapter, tubes, drip tube and titration tip. With pH-combination electrode A 162 2M-DIN-ID and buffer set L 4895

TL 7000-TitriSoft (285220960):

  • Basic unit with magnet stirrer TM 235, stand rod and electrode clamp Z 305, power supply 100-240 V, software TitriSoft 3.5X

TL 7000 TW 7450 42 Set (285221410):

  • TL 7000-M2-20, sample changer TW 7450, titration head TZ 3963, titration rack TZ 3942 (42 samples), rod stirrer TZ 1847, adapter TZ 1520, titration tube TZ 3425, software TitriSoft 3.5X

TL 7000 TW 7450 42 MP Set (285221420):

  • TL 7000-M2-20, sample changer TW 7450, titration head TZ 3967, titration rack TZ 3942 (42 samples), pump MP 25, rod stirrer TZ 1847, adapter TZ 1520, titration tube TZ 3425, software TitriSoft 3.5X

TL 7000 TW 7450 72 Set (285221430):

  • TL 7000-M2-20, sample changer TW 7450, titration head TZ 3974, titration rack TZ 3972 (72 smaples), rod stirrer TZ 1847, titration tip TZ 1646, titration tube TZ 3425, software TitriSoft 3.5X

Specifications

Related Products