See All Titrators

Automatic Titrator TitroLine® 5000 | Potentiometry

Material: 285225760
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

TitroLine® 5000: Simple automatic titrator for potentiometry

Simple automatic titrator for potentiometric titrations

The TitroLine® 5000 is a very compact titrator for simple routine titrations. Thanks to a selection of standard methods to choose from, the creating of methods as you go is no longer required. Just load the method you need and press the start button. GLP compliant results with titration curve can be documented on a connected printer or USB-memory stick.

The TitroLine® 5000 is the can be used in the food and beverage industry but also for dedicated analysis in other industries. The TitroLine® 5000 with has a high visibility full color graphic display which allows viewing even at extreme angles. The titration curve, but also other information such as ml, pH/mV and temperature are clearly displayed on the display. This way of working makes the TitroLine® 5000 the perfect titrator for the analysis of parameters such as FOS/Tac thanks to innovative features and ease of operation – all without sacrificing accuracy. The two USB and two RS 232 interfaces makes the TitroLine® 5000 very communicative. Various USB devices such as printers, barcode readers, keyboards can be connected. Analytical balances can also be connected to transfer the sample weight automatically to the titrator. Results are documented in PDF and CSV format on a connected USB stick.

TL 5000/20 M1 (285225760):

  • Titrator basic unit without electrode, with ready to use 20 ml dosing unit TZ 3130 with tubes, screw threads and titration tip, magnetic stirrer TM 50, mouse TZ 3880, titration clamp Z 305 and stand rod TZ 1748, with external power supply 100-240 V

TL 5000/50 M1 (285225770):

  • Titrator basic unit without electrode, with ready to use 50 ml dosing unit TZ 3160 with tubes, screw threads and titration tip, magnetic stirrer TM 50, mouse TZ 3880, titration clamp Z 305 and stand rod TZ 1748, with external power supply 100-240 V

TL 5000/20 M2 (285225780):

  • Titrator basic unit TL 5000/20 M 1 with the addition of a pH electrode A 7780 NTC30 DIN N and buffer set pH 4,00 and 7,00

TL 5000/50 M2 (285225790):

  • Titrator basic unit TL 5000/50 M 1 with the addition of a pH electrode A 7780 NTC30 DIN N and buffer set pH 4,00 and 7,00

TL 5000/20 M3 (285225850):

  • Titrator basic unit TL 5000/20 M 1 with the addition of an Ag-electrode AgCl 62 RG and electrode cable L 1 A

TL 5000/20 Acidity Set (285227750):

  • Titrator basic unit TL 5000/20 M 1 with the addition of a pH electrode A 7780 NTC30 DIN N, pH-buffer set L 4895, USB-keyboard TZ 3838, USB-HUB TZ 3830, USB-Stick TZ 3836 and 1 L amber reagent bottle TZ 3803

TL 5000/50 Acidity Set (285227780):

  • Titrator basic unit TL 5000/50 M 1 with the addition of a pH electrode A 7780 NTC30 DIN N, pH-buffer set L 4895, USB-keyboard TZ 3838, USB-HUB TZ 3830, USB-Stick TZ 3836 and 1 L amber reagent bottle TZ 3803

TL 5000/20 Salt Set (285227760):

  • Titrator basic unit TL 5000/20 M 1 with the addition of an Ag-combination electrode AgCl 62 RG, electrode cable L 1 A, USB-keyboard TZ 3838, USB-HUB TZ 3830, USB-Stick TZ 3836 and 1 L amber reagent bottle TZ 3803

TL 5000/20 Redox Set (285227770):

  • Titrator basic unit TL 5000/20 M 1 with the addition of a Pt-combination electrode Pt 62 RG, electrode cable L 1 A, USB-keyboard TZ 3838, USB-HUB TZ 3830, USB-Stick TZ 3836 and 1 L amber reagent bottle TZ 3803

  • pH- value, total acidity in wine and beverages
  • Salt content in foodstuffs (cheese, soy sauce, ketchup)
  • Acid value in bread and bread dough
  • Total nitrogen according to Kjeldahl
  • Chloride in drinking water and other samples
  • pH- value, Alkalinity (p + m-value)
  • FTA/TA („FOS/TAC“)

  • Following titration modes are possible:
    • Titrations to pH, mV - endpoint (2 EP)
    • Titrations to one equivalence point (pH und mV) with dynamic or linear titration addition
    • Manual titrations with the controller
    • Dosing tasks
    • Number of methods: 5

Specifications

Related Products