See All Titrators

Piston burette TITRONIC® 300

Material: 285225800
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

TITRONIC® 300: Motor driven piston burette for dosing and titration

Highlights:

  • Manual titration with the manual button ("mouse") incl. automatic calculation of results
  • Automatic weight recording when a balance is connected
  • Automatic dosing
  • Adjustable dosing and filling rate for each method
  • Adjustable filling between each dose step
  • The "intelligent filling funtion" checks whether a dosing step can be carried out completely without filling. This reduces the number of faulty operations during serial dosing process.
  • Standard methods for manual titration and dosing
  • Number of methods: 5

The TITRONIC® 300 is a perfect motor-driven piston burette for manual titration and at the same time a highly precise dosing device for all dosing liquids, solvents and titrants. The TITRONIC® 300 can be operated as a stand-alone device as well as controlled by a PC / software or a TitroLine® titrator.

The TITRONIC® 300 with has a high visibility full color graphic display which allows viewing even at extreme angles. The dosed or titrated volume, but also titration results are clearly displayed on the display.

The two USB and the two RS 232 interfaces makes the TITRONIC® 300 very communicative. Various USB devices such as printers, barcode readers, keyboards can be connected. Analytical balances can also be connected to transfer the sample weight automatically to the piston burette. Results are documented in PDF and CSV format on a connected USB stick.

TITRONIC® 300/20-M1 (285225800):

  • Basic unit without magnetic stirrer, with titration stand without stirring function, with stand rod, with mouse, with titration clamp, with ready to use 20 ml dosing unit TZ 3130 with tubes, screw threads and titration tip, with external power supply 100-240 V.

TITRONIC® 300/50-M1 (285225810):

  • Basic unit without magnetic stirrer, with titration stand without stirring function, with stand rod, with mouse, with titration clamp, with ready to use 50 ml dosing unit TZ 3160 with tubes, screw threads and titration tip, with external power supply 100-240 V.

TITRONIC® 300/20-M2 (285225820):

  • Basic unit with magnetic stirrer, with stand rod, with mouse, with titration clamp, with ready to use 20 ml dosing unit TZ 3130 with tubes, screw threads and titration tip, with external power supply 100-240 V.

TITRONIC® 300/50-M2 (285225830):

  • Basic unit with magnetic stirrer, with stand rod, with mouse, with titration clamp, with ready to use 50 ml dosing unit TZ 3160 with tubes, screw threads and titration tip, with external power supply 100-240 V.

Specifications