Scalable, Reliable, and Ready for Deployment
YSI Turn Key Systems offer complete water monitoring solutions for a wide range of environmental applications. Built for reliability in the field, they support deployments from single sensors to full multi-parameter stations. Each system includes all necessary components, with on-site assembly available to streamline setup. Designed for long-term use in challenging environments, they are well-suited for monitoring rivers, lakes, stormwater sites, coastal areas, and remote locations. These systems also support environmental compliance and data collection for infrastructure, restoration, and research projects.
System Features
- Quick Deployment
Systems are preconfigured to minimize setup time and begin data collection efficiently.
- Durability in Harsh Conditions
Designed for field use in a variety of environments, including areas with high humidity, extreme temperatures, snow, and wildlife activity.
- Wide Sensor Compatibility
Compatible with a broad range of water quality, level, flow, and meteorological sensors—including both Xylem and many third-party options.
- Scalable Design
Systems can be expanded to accommodate additional sensors or data requirements over time.
- Multiple Power Options
Supports solar and A/C power configurations to suit site-specific energy needs.
- Flexible Data Management
Includes data logging and telemetry options ranging from local storage to remote access, including web-based platforms and mobile alerts.
- Integrated Support
From initial planning through installation, support is available to ensure systems operate as intended.