The SonTek-QC4 is coming soon!
See All Acoustic Doppler Current Profilers (ADCPs)

SonTek-QC4

Material: QC4
The SonTek-QC4 is coming soon!
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Camera-based velocity measurement computer vision stream gauging system - a smart, non-contact way to collect flow data in rivers, streams, and canals.

Key Features:

  • Live data visualization via easy-to-use app
  • Seamless API integration with existing databases
  • Continuous real-time video monitoring
  • Event-triggered alerts and notifications
  • Non-contact velocity and flow measurement
  • Automated data processing in the cloud
  • Built-in machine learning for adaptive analysis
  • Auto-generated stage-discharge ratings over time

Using the latest in optical flow techniques and cloud-based machine learning, it not only captures real-time surface velocity data but also develops stage-discharge rating over time. The entire system encompasses everything you need, including hardware, software, analysis tools, and an online platform that brings it all together.

The QC4 unlocks a new era of non-contact discharge measurement. Designed for real-time environmental insights, the QC4 leverages advanced optics, machine learning, and cloud-based automation to deliver accurate, reliable data—safely and efficiently.

Why Add the SonTek-QC4 to Your Monitoring Toolkit?

Environmental monitoring teams face real-world challenges—and the QC4 is designed to help solve them.

  • Preserve expertise: Helps offset the loss of in-house knowledge by automating complex processes
  • Capture critical data: Measures flow during flood events—even when site access is restricted
  • Respond to extremes: Delivers accurate data during fast-moving or flash flood conditions
  • Protect your equipment: Keeps sensors out of harm’s way during high-debris flows 
  • Prioritize safety: Enables essential data collection without putting staff at risk

Specifications

Related Products