See All Weather Instrumentation

SDI-12 Rain Gauge

Material: H-3401-00-01
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Precipitation gauge

Whether you're new to rain measurement technology or know the systems like the back of your hand, you'll love the features of the SDI-12 Tipping Bucket Rain Gauge (H-3401)—such as the built-in microprocessor that automatically corrects errors. It also has a magnetic reed bucket tip sensor and an internal leveling mechanism with a 'bulls-eye' level to ensure high-accuracy data. The Rain Gauge is available in .01 in., 0.1 mm, and 0.2 mm resolution ranges.

  1. Accumulated rainfall since last measurement
  2. Raw bucket count since last measurement
  3. Total accumulation
  4. Total daily accumulation (today)
  5. Total daily accumulation (yesterday)

Specifications

Related Products