See All Level Sensors

Amazon Bubbler

Material: 361815-100
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Self-contained continuous flow bubbler with fully integrated pressure sensor

  • Stand-alone System - The Amazon can be used as a sensor connected to other recording devices, such as a data logger, PLC, RTU, etc. However, at a substantial cost savings, it can also be used as a stand-alone device, eliminating the need for an external recording device. Data values recorded by the Amazon can be copied directly to a USB Flash Drive and imported to the PC.
  • Browser-Based Software - Amazon’s initiative: easy-to-use software is browser-based, eliminating the need to install proprietary software on the PC. Access the Amazon software from any internet-connected device with Wi-Fi or USB connectivity.
  • Key Pad Display - As an optional interface, the Amazon uses a Sharp® Memory LCD. This provides the convenience of continuous data display with the cost savings of low power consumption. The display is provided as an option to the Amazon. For applications where an external display is not required, the Amazon can be purchased without the display.
  • Communication - Multiple communication options are available to ensure that the Amazon can interface with any data logger, PLC, or RTU. These options include: SDI-12, MODBUS (over IP or RS-485), and 4 to 20 mA. Via the Ethernet port, Amazon can push data directly over the internet to HydroSphere, our data hosting solution.
  • Measurement Range - Three range options are available to provide the highest measurement accuracy. With an industry-leading accuracy of 0.02% of Full Scale, the 0 to 10 m range provides an accuracy of ±2 mm, the 0 to 20 m range has an accuracy of ±4.25 mm, and the 0 to 35 m range has an accuracy of ±7 mm.

Designed with simplicity in mind, the Amazon bubbler is the ideal system for long-term, water-level monitoring sites. It can be used as a stand-alone system with internal data storage, or as a sensor connected to any manufacturer's data logger. It can be easily configured and used to collect data via a browser-based graphical user interface in all standard web browsers on PCs, tablets, and smartphones. Its rugged build and technologically advanced system make the Amazon Bubbler an attractive solution for real-time monitoring and data collection.

The Amazon provides a continuous air bubble and an integrated pressure sensor that measures the pressure required to push the bubble out of the orifice line, which is the line pressure. The line pressure value, measured in psi, is then converted to the desired units to represent water level.

The Amazon can be used as a stand-alone unit or sensor with a full suite of communication protocols including SDI-12, MODBUS via RS-485 or TCP, and 4-20mA. The Amazon requires no special software and can be easily configured with an optional display and/or a web browser GUI. YSI’s team of water-level professionals has been providing bubbler support for over 20 years.

Specifications

Related Products