EcoSense EC300A Conductivity Field Cable
Material:
605395
Simple, affordable, one-handed handheld instrument for a multitude of applications
Note: Instrument only. Cables, probes/sensors, and accessories sold separately.
The EC300A handheld conductivity instrument is part of the EcoSense® family of products. The EC300A offers convenient measurements of conductivity, specific conductance, salinity, total dissolved solids, and temperature, with a super-stable, four-electrode conductivity cell for true field applications.
Available with 1-, 4-, or 10-meter cable lengths. Cables include the attached rugged, weighted probe assembly. The four-electrode cell is superior for conductivity performance in the field.