Dissolved oxygen instrument offers fast DO response times in wastewater, surface water, and aquaculture applications
Note: Instrument only. Cables, probes/sensors, and accessories sold separately.
The DO200A offers fast DO response times in wastewater, surface water, and aquaculture applications.
Calibrates easily in a saturated air environment and displays % or ppm (mg/L) values, delivering the best DO data quality possible. Available with 1-, 4-, or 10-meter cable lengths.
The DO200A can also be used in the laboratory with the 200-BOD self-stirring lab prob, making it a true lab and field instrument.
Screw-on PE membranes make membrane changes easier than ever. The PE membranes also have faster response times and greatly reduce dependence on stirring.
If you're interested in dissolved oxygen measurements, you may also be interested in our Professional Series products, the Pro20 or the optical DO handheld, ProODO.
The DO200A (gray) directly replaces the DO200 (blue). Instruments and cables are ordered separately unless ordering as a kit.