Se pare că ne vizitați din United States, însă site-ul actual pe care l-ai selectat să-l vizitați este din Romania. Doriți să schimbați site-ul?

Da, vă rog. Nu, doresc să rămân pe site-ul actual.

Enable high contrast mode

Flygt pumps reduce energy cost by 31 percent thanks to N-Technology

USA

Challenge
In the spring of 2012, a sewage lift station in the City of Bathurst was requiring monthly servicing to pull the pumps and remove thick fibrous clogs. Although the city’s utility had a service truck with a lift, each service call required the rental of a boom truck due to the weight of the pumps undergoing maintenance.

Solution
The Flygt N-Pump with TotalCare Services Xylem proposed the Flygt N-technology N-3171 pump (435MT 25HP) to replace the existing competitor’s 20 HP submersible sewage pumps that were in service for a little over a year. Advantages of Flygt N-technology pumps include clogfree pumping, an innovative self-cleaning impeller and a flexible and modular design, which ensures sustained efficiency. Flygt N-pumps are also backed by Xylem TotalCare services for secure operations.

Descărcarea studiului de caz