Xylem Vue Secure Connect at every level:
Xylem’s Smart Monitoring Platform—preparing the workforces of today with resilient, data-led operations and connected systems at every level of performance.
Xylem Vue Secure Connect - smart solution for pump stations and water infrastructure assets
Secure Connect is a digital service that provides alerts and data-driven insights from a device connected to your pump stations or other water infrastructure assets.
Once a modem is installed to connect all the assets, you can have a total overview of all connected operations, anytime, anywhere.
![]()
Secure Connect Remote Inspection
Reduce onsite physical inspections of wastewater pump stations by up to 50%.
Remote Inspection enables you to perform visual inspections remotely and efficiently so that you can spend less time on the road, and more time on critical tasks and preventative maintenance.
Brand agnostic - The hardware kit, including a camera, level sensor, power meter and modem, can be fitted to almost any pumping station.
Improve visibility and make informed decisions - When connected to Secure Connect, you get access to 24/7 live video, audio, and data from your assets on a user-friendly interface.
Save time and improve inspection workflow - Perform inspections on multiple pump stations in a short amount of time and keep track of jobs to be done.
What makes Secure Connect more than a real-time monitoring & alarm app?
Connectivity and remote data access
Easily connect your assets plug and play and get additional insights into your systems.
Fewer physical inspections
Non-connected assets generally need more regular physical check-up visits. This can be challenging with a limited workforce. With Secure Connect, you can easily connect your assets, get insights into their operational status, and significantly reduce the need for physical inspections.
Reduced risk of downtime
Without having real-time data on how your pumps or other assets are performing, you can face several problems. A pump failure without your knowledge may lead to unplanned downtime or a spill.
Increased first-time fix rates
When a problem arises in non-connected assets, you have limited insights into the issue. A technician may first have to assess the situation and come back with the correct parts and tools, which leads to additional downtime. Secure Connect helps to identify what is needed before visiting the site.
Improved workforce efficiency and return on investment
Secure Connect helps operators understand different aspects such as health, efficiency, and risk in a population of connected assets. These insights allow organizations to optimize their maintenance resources and provide guidance on where to invest to maximize return on investment.
![]()
Secure Connect enables fast and smart action
Secure Connect is a digital solution for monitoring assets like pumps, mixers, UV units and other equipment. Secure Connect collects and analyzes data from your assets to give you live data, trends and alerts via the web and our mobile app. Think of Secure Connect as an easy-to-use SCADA system with plug-and-play installation. You get the right data when you need it, and you can make smarter decisions about how your resources are used.
See real life applications of how Secure Connect could mix-and-match with other Xylem solutions
-
Xylem Vue Secure Connect Support
Visit our dedicated support site for more information about product features, installation, documentation, and more.
-
Xylem Vue Secure Connect: Port of Trelleborg Case Study
Port of Trelleborg is a major roll-on and roll-off port in Sweden. It is home for some of the 5000+ pumps & water infrastructure asset using Xylem Secure Connect. See how Secure Connect and Xylem Services solved the port's pumping issues and improved their water management by connecting to existing SCADA system.
-
Flygt Concertor and Secure Connect
See how the Flygt Concertor pumping system and Secure Connect helped Scottish Water to reduced unplanned maintenance, cut energy costs and significantly reduced reactive callouts.
Learn More
Have more questions about Xylem Vue Secure Connect?