It looks like you are coming from United States, but the current site you have selected to visit is Portugal. Do you want to change site?

Yes, please! No, keep me on the current site

Roslagsvatten reduces pump station visits by 50% with Remote Inspection technology

Roslagsvatten, a Swedish water utility, needed a more efficient way to inspect more than 200 pump stations while reducing travel time and emissions. Frequent site visits limited productivity and response times. Using Xylem Vue Secure Connect Remote Inspection, which delivers live video, audio and sensor data, the utility reduced site visits by 50% and improved maintenance efficiency.

novembro 19, 2024
Water Utilities Digital Solutions

Roslagsvatten serves five counties in the Stockholm area, providing 130,000 people with services for wastewater, drinking water, and waste disposal. The utility’s operators manage 20 treatment plants and more than 200 pump stations, which need to be regularly inspected and maintained.


The Remote Inspection pilot project

In 2021, Xylem and Roslagsvatten began a pilot project to test the Remote Inspection kit at 16 pump stations in its network. Xylem Vue Secure Connect Remote Inspection provides operators with 24/7 live audio, video, and data for each pump station, enabling more informed, data-driven decisions about pump stations and improving maintenance and their response times.

The utility’s goal for participating in the pilot project was to reduce costs for physical inspections, reduce vehicle emissions associated with routine and unplanned maintenance, and reduce energy consumption at pumping stations.

The first step was installing the hardware kit in each station. The kit includes a dome camera, level sensor, power meter and modem, all of which are compatible with any brand of equipment. The camera provides a live view and audio of pumps, wells, and other station assets, and the level sensor and power meter send data to a monitoring tool that helps detect anomalies.

When the Remote Inspection hardware kit is connected to Xylem Vue Secure Connect, a digital monitoring solution, operators receive 24/7 live video, audio and data from each pump station that can be accessed via an online, user-friendly interface and mobile app.

Less time spent on pump station inspections

Initially, the utility installed one to two Remote Inspection units in each of the subregions of its network. However, installing a smaller number of units across multiple subregions did not result in meaningful changes to the utility’s workflow. The utility decided to deploy 60 units in only two subregions, which delivered transformative results.

“With the Remote Inspection solution, we can see the status of each pump station, including daily changes in levels and power consumption. The camera and the sensors are usually enough for us to have a secure feeling that the system is working.”
Fredrik Wigertz, Engineer at Roslagsvatten

By conducting visual inspections remotely, the utility saves time that would have been spent physically traveling to each pump station. A single operator can remotely inspect any number of stations from their office, home, or service truck. In addition, if any issues are detected, operators can arrive better prepared to solve them.

The solution can easily be fitted to stations that use any brand of pumps and controller equipment, with minimal installation time and costs.

A wastewater pumping station located in Vallentuna, Sweden, in the Roslagsvatten network.

Increasing the first-time fix rate at pump stations

With Xylem Vue Secure Connect Remote Inspection, maintenance operators now deploy more efficiently, knowing what needs fixing before they arrive, enabling them to spend more time focusing on preventative maintenance for critical assets.

“The solution is user friendly and helps us make remote inspections quickly and frequently, so we never miss any of the anomalies that occur in our system. Today we are driving less on routine inspections, and we are prioritizing more important jobs.”
Fredrik Wigertz, Engineer at Roslagsvatten

Since Roslagsvatten is spending less time traveling from station to station, the utility has also lowered their carbon emissions, supporting their efforts towards reaching net-zero targets.

Improving wastewater reliability through remote monitoring

Routine pump station inspections can consume time, increase emissions, and limit maintenance efficiency. Through remote inspection and continuous monitoring technologies, Xylem helps utilities reduce site visits, improve response times, and focus resources on preventative maintenance. These capabilities support more reliable wastewater operations and protect the essential water and sanitation services communities depend on every day.