It looks like you are coming from United States, but the current site you have selected to visit is Angola. Do you want to change site?

Yes, please! No, keep me on the current site

Gama FP

Bombas de Proteção contra Inundação de Alto Fluxo e Cabeça Média Aprovadas Globalmente pela FM

  • Fluxo:  1.013 – 5.081 US GPM  /   230 – 1154 m³/h

  • Cabeça: 3 – 157 ft / 10 – 48m /

AS OPÇÕES INCLUEM:

  • Controlador do Motor com Tecnologia Field Smart (FST)

  • Instalado sobre reboque rodoviário ou sobre patins, ambos incorporando depósitos de combustível integrados que funcionam durante a noite

  • Caixas com atenuação acústica

Need help?

Contact an Expert

Contact an Expert

Whether you would like additional information or are interested in getting a quote, we're here to help.

All fields required.

*  Required Field
Pump Models
Pump Models
There are no results that match your search