It looks like you are coming from United States, but the current site you have selected to visit is Belgium. Do you want to change site?

Yes, please! No, keep me on the current site

Flojet-producten

Showing 1 – 24 of 80

Flow rate up to 32 Litres/min (8.5 gallons/min) Open Flow Maximum 5.3m (17.4') head Applications: For applications requiring safe, leak-free, continuous flow...
Features:

Model No.: NEMP25/5

  • Manufactured in chemically resistant thermoplastics – entirely non-metallic
  • Magnetic coupling...

Flow rate 50Hz: up to 50 Litres/min (13.2 gallons/min) Open Flow Maximum 11m (36.1') head Applications: For applications requiring safe, high head, leak-free,...
Features:

Model No.: NEMP50/11

  • Manufactured in chemically resistant thermoplastics – entirely non-metallic
  • Magnetic coupling...

Immersed Multistage Pumps

For innovative OEM design engineers, there’s only one thing more refreshing than a well-chilled beverage. It’s an agitator pump that maximises the customer’s...
Features:
  • Flow up to 19.4 litres/minute, with up to 6.2 metres head, for reliable performance
  • A tough, durable IPX4 motor...

'Quiet Quad' watersysteempompen

Zelfaanzuigende opening met elektrische motor van 12v, 24v DC of 115v AC. Stroomsnelheden tot 12,5 liter per minuut (3,3 US gallons per minuut),...
Features:

Modelnr.: 4xx6-serie

  • Occasioneel gebruik
  • Zuigt zelf tot 2.4m verticale opvoer
  • Ontwerp met vier zuigers levert hogere...

11028-008 N5000 8 Pump stainless steel mounting panel

Model No.: 11028 8 Pump Stainless Steel Mount
Features:

Model No.: 11028 8 Pump Stainless Steel Mount

11028-508 N5000 Series 3 pump metal mounting bracket

Model No.: 11028 3 Pump Metal Mount
Features:

Model No.: 11028 3 Pump Metal Mount

1500 Series Transfer Valve

1500 Series Transfer Valves automatically change from empty bag to full bag without interrupting flow 3 Models 1500-030A 1500 Series Transfer Valve Regular -...
Features:

Model No.: 1500 Series

  • Can operate multiple banks of BIB horizontally
  • Label indicates which BIB is "on-line"
  • Can be...

1720 Pump Inlet Strainer

20 mesh (Course) stainless steel filter screen Model No.: 1720 Series 01720000S Bilge Pump Inlet Strainer Connections - 19mm (3/4") ID hose 01720002S Pump...
Features:
  • Prevents unnecessary pump breakdowns caused by particles in the water.
  • Transparent housing allows instant...

20272-002B N5000 Series Slider Bracket

Individual unit snaps onto N5000 Series pump which allow mounting to slider racks
Features:

Model No.: 20272 Slider Bracket

20308 Series Auto Shutoff for N5000 Series

For use with N500 Series pump
Features:

Model No.: 20308 Auto Shutoff

  • Automatically shuts off pump when BIB bag is empty
  • NSF Standard 18

20982-100A UMB for all N5000 and G Series Pumps

Model No.: 20982 Universal Mounting Bracket
Features:

Model No.: 20982 Universal Mounting Bracket

2100 DC Drukgestuurde pomp

Pomp met zelfaanzuigend diagram met 12v of 24v DC elektrische motor. Debiet van 5-9 liter/min (1.3-2.3 US gallons/min), drukschakelaar controle van druk tot...
Features:

Modelnr.: Duplex Serie

  • Occasioneel gebruik
  • Ontwerp met duplex diagram voor langdurig drooglopen
  • Zuigt zelf tot 2.4m...

21000-255B Transfer Valve Mounting Bracket

Model No.: 21000 Transfer Valve Mount
Features:

Model No.: 21000 Transfer Valve Mount

21000-296A G Series 4 pump plastic mounting bracket

Model No.: 21000 G Series 4 pump plastic mount
Features:

Model No.: 21000 G Series 4 pump plastic mount

21000-325A N5000 Series 8 pump plastic mouning bracket

Model No.: 21000 N5000 8 Pump Bracket
Features:

Model No.: 21000 N5000 8 Pump Bracket

21000-326A Wall Mount Kit

Kit to mount 21000-325A on BIB rack or wall
Features:

Model No.: 21000 Wall mount kit

2125 Duplex AC bag-in-box-pomp

Toepassingen Ontworpen om bag-in-box-syropen, -sapconcentraten (zonder pulp of deeltjes), thee, bag-in-box-wijn en sterke drank te distribueren, ideaal voor...
Features:

Modelnr.: 2125-serie

  • De ingebouwde vacuümknop schakelt de pomp uit als de zak leeg is. Wanneer de zak verbonden is,...
Features:

Model No.: 2820 Series

  • Integrated pump and tank system
  • May be mounted vertically or horizontally
  • Flow rates up to 1.56 US...

2830 series 1 Gallon Water Boost System

Flojet's 1 Gallon Water Boost Systems are designed to ensure the highest drink quality, optimal pour rates, and equipment longevity.
Features:

Model No.: 2830 Series

  • Provides stable water flow to dispensing equipment
  • Handles peak demand and water pressure...

2840 Series Water Booster System

The Flojet 2840 Series Booster Systems are designed to provide a constant water pressure of 0 to 40 psi (0.7 to 2.7 bar) and a maximum flow rate of 4.5 gpm at...
Features:

Model No.: 2840 Series

  • Integrated pump and tank system
  • May be mounted vertically or horizontally
  • Flow rates up to 4.5 US...
Features: Zelfaanzuigende membraanpomp met 12 of 24 VDC elektrische motor. Debiet tot 12,5 liter/min (3,3 Amerikaanse gallon/min)

4125-serie lenspompen

Zelfaanzuigende membraanpomp met 12 of 24 VDC elektrische motor. Debiet tot 18,9 liter/min (5 Amerikaanse gallon/min)
Features:
  • Zelfaanzuigend tot 10 ft (3 m) verticale opvoer
  • Kan drooglopen zonder schade aan de pomp
  • Insteekpoorten voor...

4305-serie Dekreinigingspomp 12 V

Zelfaanzuigende membraanpomp van 12 V. Debiet tot 13,5 liter/min (3,5 Amerikaanse gallon/min), drukschakelaarregeling, geschikt tot drukwaarden tot 2,8 bar (40...
Features:

Modelnr.: 4305-serie

  • Zelfaanzuigend tot 2,4 m verticale opvoer
  • Insteekpoorten voor snelaansluiting voor...

4325-serie Dekreinigingspompen voor zware toepassingen

Er is een zelfaanzuigende membraanpomp van 12 V, 24 V of 32 V verkrijgbaar. Debiet tot 17 liter/min (4,5 Amerikaanse gallon/min), drukschakelaarregeling,...
Features:

Modelnr.: 4325-serie

  • Zelfaanzuigend tot 2,4 m verticale opvoer
  • Insteekpoorten voor snelaansluiting voor...