It looks like you are coming from United States, but the current site you have selected to visit is Equatorial Guinea. Do you want to change site?

Yes, please! No, keep me on the current site

Vertical Turbine Pumps

Designed to Impress

ENGINEERED TO ORDER. DESIGNED TO OUTPERFORM.

You know Xylem for our vertical turbines in bowl sizes 5”-30” and serving up to 20,000 gpm. Now, we’re introducing the solution to your biggest industrial fluid challenges. Xylem’s new, larger vertical turbines pumps. With bowl sizes up to 48” and hydraulic coverage up to 50,000 gpm these pumps combine best-in-class efficiency with ultimate pumping power for a wide variety of industrial fluids: crude oil, chemicals and industrial water.

Learn More

CONTACT US

You have challenges. We have solutions. Contact us today to see how our industrial fluid experts can help you find the right pump for your application quickly and easily.

 

 

GWT_landing-page_061819_FINAL_VERTICAL_ProductImage_2000x2361-compressor.png

Big-Time Efficiency

BETTER ENGINEERING DELIVERS BETTER EFFICIENCY

Our engineers know how important energy efficiency is to every organization. And the bigger the job, the more important efficiency becomes. That’s why we’ve made every component of Xylem Vertical Turbine Pumps as efficient as possible across the entire product line.

-Up to 90% bowl efficiency
-Broad hydraulic portfolio ensures solutions  at or near the pump's best efficiency point

Get the Brochure

GWT_landing-page_061819_FINAL_VERTICAL_ProductImage02.png

WORLD-CLASS DESIGN ON A MASSIVE SCALE

We’ve taken all our industrial expertise and brought it to a whole new level. The new additions to our line of Xylem Vertical Turbine Pumps are scaled to tackle your biggest industrial jobs, while requiring minimal floor space and delivering on a host of application-specific options.

- Hydraulic coverage from 15,000 - 50,000 gpm
- 30", 32", 34", 36", 40", 44" and 48" bowls
- High pressure solutions
- Above and below ground discharge options
- Available in-line piping connections
- Options for corrosive/abrasive services

Explore Pumps

Our vertical turbine pumps are also available  in 5” - 30” bowl sizes and 48” and larger with our Flygt A-C custom pumps.

Explore pumps sizes:

Smaller Than 30”

Larger Than 48”

CURVES & SELECTION TOOL

Find the right pump for your application.

Get Started

 

Contact Us
+

Contact Us

All fields required.

*  Required Field