See All Water Samplers

ProSample Portable Samplers

Material: 630141
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Fully automated programmable sampler

YSI’s ProSample portable samplers feature a proprietary peristaltic pump for highly accurate sampling in applications such as surface water, stormwater, and wastewater.

With multiple automated portable samplers to choose from and the ability to sample based on time, analog signal, digital pulse, and/or measurements from an SDI-12 device (ProSample P-12 and ProSample PM-12 models only), the ProSample can be the final piece of your monitoring installation. Composite sampling can be completed with all models, while discrete sampling can be completed with the ProSample P and ProSample P-12.

Connectivity

  • Flexible options, including:
  • Analog 0/4-20 mA
  •  Digital
  • SDI-12 (ProSample P-12 and ProSample PM-12 only)

Volume accuracy

  • Proprietary peristaltic pump
  • High sample volume accuracy

Compact design

  • Easy to transport
  • ProSample PM and ProSample PM-12 are ideal for tight installations
  • Double-walled and insulated for longer ice retention

Low maintenance

  • Easy pump tube replacement
  • Spring-loaded roller bearings for long tube life

Easy to learn, easy to use

  • Simple programming and calibration
  • Stores 12 user-defined programs
  • Many different sampling scenarios are possible

  • ProSample P: full-size portable sampler
  • ProSample P-12: full-size portable sampler with SDI-12 connectivity
  • ProSample PM: mini portable sampler
  • ProSample PM-12: mini portable sampler with SDI-12 connectivity

  • 5-meter suction hose with screw connection and sinker weight
  • 10L PE container (only the ProSample PM and the ProSample PM-12)
  • Battery
  • USB cable
  • Two peristaltic pump tubes
  • Printed copy of the ProSample Getting Started Guide

Specifications

Related Products