See All Software

eoapp AQUA

Material: 400460
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Web-based platform that allows users to generate, visualize, and analyze water quality data

  • Monitor data from satellite-based sensors for parameters such as CDOM, chlorophyll, HAB indicators, Secchi Disc Depth, surface water temperature, turbidity, and more.
  • Detect trends, understand seasonal changes, and identify spatial patterns of large areas with intuitive map views.
  • eoapp AQUA provides access to historical data dating back to the early 1980s. This data can be used to compare with and validate existing data, as well as fill in data gaps.
  • Create custom alarms to stay informed of events or changes to the parameters and areas that matter to you. Receive early warning email notifications based on site-specific thresholds.
  • Combine spatial data with in-water sensors to make well-informed decisions.
  • Satellite data can help determine the most effective location for real-time sensors.
  • eoapp AQUA can be accessed from any web-enabled device, including computers, phones, and tablets.

eoapp AQUA is a web-based platform that allows users to generate, visualize, and analyze water quality data derived from satellite-based optical sensors using proprietary physics-based algorithms developed by our partner, EOMAP, a world-renowned expert in remote sensing.

Unlock the full potential of water quality management with satellite-based sensors that provide increased spatiotemporal data for numerous parameters. Combine this data with YSI's field instruments for a comprehensive solution for generating, visualizing, and analyzing water quality.

  • Freshwater Monitoring
  • Extreme Events Monitoring
  • Water Extent: Drought, Flood and Storage
  • Coastal Zone Management
  • Dredging Operations

  • CDOM
  • Chlorophyll
  • HAB indicator
  • Sea Surface Temperature
  • Secchi Disc Depth
  • Sum of Inorganic Absorbers
  • Sum of Organic Absorbers
  • Total Absorption
  • Total Suspended Matter
  • Trophic State Index
  • True Color Image
  • Turbidity
  • Water Body Extent

Specifications

Related Products