See All Sensors and Electrodes

IQ turbidity sensor - WTW

Material: 600010
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Turbidity sensor with ultrasonic cleaning, connectable to the IQ SENSOR NET

VisoTurb®: Optical turbidity sensors according to nephelometric principle according to EN ISO 7027 for the in-situ use in water/wastewater with ultrasonic cleaning system:

  • Ultrasonic cleaning without mechanics
  • Extremely low-maintenance
  • Highly accurate factory calibration
  • High operational safety (sensor check function)

The ultrasonic cleaning system ensures the low-maintenance and continuously reliable measuring operation of the sensors, which are therefore very suited for extreme applications, such as wastewater treatment plants.

With the nephelometric measuring principle of the VisoTurb®, the stray light is measured at a 90° angle. The measuring setup is suitable for low and medium turbidity values up to 4000 FNU. According to EN ISO 7027, infrared light is used in the wavelength range of 860 nm. This wave length is outside the visible range, so that possible sample colorings generally do not cause any interference.

VisoTurb® 700 IQ (600010): 

  • Digital turbidity sensor with integrated ultrasonic cleaning (please order cable separately)


VisoTurb® 700 IQ SW (600011):

  • The sea water model includes the sensor for use in special media such as desalination plants, seawater or brackish water, fish farming or high salt content. All wetted parts are made of titanium and plastic and are therefore extremely resistant to corrosion.

  • Outlet of wastewater treatment plants
  • Drinking water
  • Industry
  • Surface water
  • Aquaculture

Specifications

Notes

* SW: Sensor as sea water model (with plastic arming (POM))